Altium Designer Pick and Place Locations
C:\Users\UK\AppData\Local\TempReleases\Snapshot\1\Sources\FABRICATION\Pick Place\TMC4671-BOB_V1.4.txt

========================================================================================================================
File Design Information:

Date:       27/02/20
Time:       11:39
Revision:   Not in VersionControl
Variant:    No variations
Units used: mil

Designator Comment                              Layer    Footprint                Center-X(mil) Center-Y(mil) Rotation Description                                                                                      
C100       100nF/10V                            TopLayer C0603                    742.545       1397.425      270      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.1 F, 10 V,  10%, X7R, MC Series"      
C200       100pF/50V/5%                         TopLayer C0603                    1125.465      269.000       180      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 100 pF, 50 V,  5%, C0G / NP0, MC Series" 
C201       1nF/25V                              TopLayer C0603                    1125.465      576.000       180      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 1000 pF, 25 V,  10%, X7R, MC Series"     
C202       100pF/50V/5%                         TopLayer C0603                    1125.465      194.500       180      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 100 pF, 50 V,  5%, C0G / NP0, MC Series" 
C203       1nF/25V                              TopLayer C0603                    1125.465      501.500       180      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 1000 pF, 25 V,  10%, X7R, MC Series"     
C204       100pF/50V/5%                         TopLayer C0603                    1125.465      120.000       180      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 100 pF, 50 V,  5%, C0G / NP0, MC Series" 
C205       1nF/25V                              TopLayer C0603                    1125.465      427.000       180      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 1000 pF, 25 V,  10%, X7R, MC Series"     
C208       100nF/10V                            TopLayer C0603                    956.000       107.945       180      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.1 F, 10 V,  10%, X7R, MC Series"      
C209       100nF/10V                            TopLayer C0603                    956.000       414.945       180      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.1 F, 10 V,  10%, X7R, MC Series"      
C300       100pF/50V/5%                         TopLayer C0603                    306.067       486.467       360      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 100 pF, 50 V,  5%, C0G / NP0, MC Series" 
C301       100pF/50V/5%                         TopLayer C0603                    305.864       117.243       360      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 100 pF, 50 V,  5%, C0G / NP0, MC Series" 
C302       10nF                                 TopLayer C0603                    1156.732      1388.108      270      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.01 F, 10 V,  10%, X7R, MCSH Series"   
C400       100nF/10V                            TopLayer C0603                    369.999       674.998       90       "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.1 F, 10 V,  10%, X7R, MC Series"      
C401       100nF/10V                            TopLayer C0603                    619.000       1016.496      270      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.1 F, 10 V,  10%, X7R, MC Series"      
C402       100nF/10V                            TopLayer C0603                    385.000       935.000       270      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.1 F, 10 V,  10%, X7R, MC Series"      
C403       100nF/10V                            TopLayer C0603                    430.000       605.000       90       "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.1 F, 10 V,  10%, X7R, MC Series"      
C404       100nF/10V                            TopLayer C0603                    532.000       1016.496      270      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.1 F, 10 V,  10%, X7R, MC Series"      
C405       100nF/10V                            TopLayer C0603                    960.000       815.000       180      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.1 F, 10 V,  10%, X7R, MC Series"      
C406       100nF/10V                            TopLayer C0603                    677.000       1046.000      270      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.1 F, 10 V,  10%, X7R, MC Series"      
C407       100nF/10V                            TopLayer C0603                    960.000       755.000       180      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.1 F, 10 V,  10%, X7R, MC Series"      
C408       47uF/10V                             TopLayer C1206                    950.000       1180.000      270      "SMD Multilayer Ceramic Capacitor, 1206 [3216 Metric], 47 F, 10 V,  20%, X5R, GRM Series"      
C409       100nF                                TopLayer C0603                    880.465       985.000       360      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.1 F, 10 V,  10%, X7R, MC Series"      
C410       470nF                                TopLayer C0603                    880.465       1044.998      180      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.47 F, 16 V,  10%, X5R, MC Series"     
C411       4u7                                  TopLayer C0603                    578.053       585.000       90       "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 4.7 F, 10 V,  10%, X5R, MC Series"      
D100       LTST-C191KRKT                        TopLayer LED_0603                 318.000       618.535       270      "Green 631nm LED Indication - Discrete 2V 0603 (1608 Metric)"                                    
D101       BAT54S                               TopLayer SOT95P237X130-3N         183.228       1134.998      180      "Small Signal Schottky Diode, Dual Series, 30 V, 200 mA, 1 V, 600 mA, 125 C"                    
D102       BAT54S                               TopLayer SOT95P237X130-3N         183.228       1264.998      180      "Small Signal Schottky Diode, Dual Series, 30 V, 200 mA, 1 V, 600 mA, 125 C"                    
D300       BAT54S                               TopLayer SOT95P237X130-3N         1261.772      1390.000      360      "Small Signal Schottky Diode, Dual Series, 30 V, 200 mA, 1 V, 600 mA, 125 C"                    
IC100      TMC4671                              TopLayer QFN40P1050X650X90_HS-77N 635.117       810.982       360      ""                                                                                               
IC200      SN74LVC3G17DCUR                      TopLayer TSSOP50P310X90-8L        975.945       190.945       180      "Triple Schmitt-Trigger Buffer, 74LVC3G17, 1.65 V to 5.5 V, VSSOP-8"                             
IC201      SN74LVC3G17DCUR                      TopLayer TSSOP50P310X90-8L        975.945       497.945       180      "Triple Schmitt-Trigger Buffer, 74LVC3G17, 1.65 V to 5.5 V, VSSOP-8"                             
L100       30R                                  TopLayer L0603                    683.490       1397.425      90       "Ferrite Bead, 30 ohm, 0603 [1608 Metric], MFB Series, 3 A, 0.04 ohm,  25%"                     
P103       DF20F-10DP-1V(56)                    TopLayer CON,_TMC_Debug_SPI       479.094       1225.748      180      "Wire-To-Board Connector, 1 mm, 10 Contacts, Header, DF20 Series, Surface Mount, 2 Rows"         
R100       10k                                  TopLayer R0603                    990.000       961.000       90       "SMD Chip Resistor, Thick Film, 10 kohm, 50 V, 0603 [1608 Metric], 63 mW,  1%, MC Series"       
R101       1k2                                  TopLayer R0603                    265.000       655.000       270      "SMD Chip Resistor, Thick Film, 1.2 kohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"   
R200       1k                                   TopLayer R0603                    1324.535      101.165       180      "SMD Chip Resistor, Thick Film, 1 kohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"     
R201       1k                                   TopLayer R0603                    1324.535      217.496       180      "SMD Chip Resistor, Thick Film, 1 kohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"     
R202       1k                                   TopLayer R0603                    1324.535      333.827       180      "SMD Chip Resistor, Thick Film, 1 kohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"     
R203       4k7                                  TopLayer R0603                    1324.535      450.159       360      "SMD Chip Resistor, 4.7 kohm, 75 V, 0603 [1608 Metric], 100 mW,  1%, WR06 Series"               
R204       4k7                                  TopLayer R0603                    1324.535      566.490       360      "SMD Chip Resistor, 4.7 kohm, 75 V, 0603 [1608 Metric], 100 mW,  1%, WR06 Series"               
R205       4k7                                  TopLayer R0603                    1324.535      682.821       360      "SMD Chip Resistor, 4.7 kohm, 75 V, 0603 [1608 Metric], 100 mW,  1%, WR06 Series"               
R206       4k7                                  TopLayer R0603                    1324.535      275.662       180      "SMD Chip Resistor, 4.7 kohm, 75 V, 0603 [1608 Metric], 100 mW,  1%, WR06 Series"               
R207       4k7                                  TopLayer R0603                    1324.535      624.655       180      "SMD Chip Resistor, 4.7 kohm, 75 V, 0603 [1608 Metric], 100 mW,  1%, WR06 Series"               
R208       4k7                                  TopLayer R0603                    1324.535      159.331       180      "SMD Chip Resistor, 4.7 kohm, 75 V, 0603 [1608 Metric], 100 mW,  1%, WR06 Series"               
R209       4k7                                  TopLayer R0603                    1324.535      508.324       180      "SMD Chip Resistor, 4.7 kohm, 75 V, 0603 [1608 Metric], 100 mW,  1%, WR06 Series"               
R210       4k7                                  TopLayer R0603                    1324.535      43.000        180      "SMD Chip Resistor, 4.7 kohm, 75 V, 0603 [1608 Metric], 100 mW,  1%, WR06 Series"               
R211       4k7                                  TopLayer R0603                    1324.535      391.993       180      "SMD Chip Resistor, 4.7 kohm, 75 V, 0603 [1608 Metric], 100 mW,  1%, WR06 Series"               
R304       10k                                  TopLayer R0603                    465.864       114.157       180      "SMD Chip Resistor, Thick Film, 10 kohm, 50 V, 0603 [1608 Metric], 63 mW,  1%, MC Series"       
R305       10k                                  TopLayer R0603                    465.864       178.200       360      "SMD Chip Resistor, Thick Film, 10 kohm, 50 V, 0603 [1608 Metric], 63 mW,  1%, MC Series"       
R306       10k                                  TopLayer R0603                    467.207       421.800       180      "SMD Chip Resistor, Thick Film, 10 kohm, 50 V, 0603 [1608 Metric], 63 mW,  1%, MC Series"       
R307       10k                                  TopLayer R0603                    467.207       485.843       360      "SMD Chip Resistor, Thick Film, 10 kohm, 50 V, 0603 [1608 Metric], 63 mW,  1%, MC Series"       
R308       100R                                 TopLayer R0603                    306.067       421.467       180      "SMD Chip Resistor, Thick Film, 100 ohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"    
R309       100R                                 TopLayer R0603                    305.864       181.287       180      "SMD Chip Resistor, Thick Film, 100 ohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"    
R310       1k5                                  TopLayer R0603                    1092.677      1388.108      90       "SMD Chip Resistor, Thick Film, 1.5 kohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"   
R311       100k                                 TopLayer R0603                    1366.379      1391.892      90       "SMD Chip Resistor, Thick Film, 100 kohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"   
XTL100     25MHz                                TopLayer FOX924B-25.000           895.798       1395.065      360      "TCXO, 25 MHz, 2.5 ppm, SMD, 5mm x 3.2mm, HCMOS, 3.3 V, FOX924 Series"                           
D400       "LED, Blue, SMD, 20mA, 2.8V, 465 nm" TopLayer LED_0603                 386.535       1549.998      180      "LED, Blue, SMD, 20mA, 2.8V, 465 nm"                                                             
D401       "LED, Blue, SMD, 20mA, 2.8V, 465 nm" TopLayer LED_0603                 382.360       1450.998      180      "LED, Blue, SMD, 20mA, 2.8V, 465 nm"                                                             
R401       1k                                   TopLayer R0603                    502.360       1450.998      180      "1 kohm, 50 V, 0603 [1608 Metric], 63 mW,  1%, MC Series"                                       
R400       1k                                   TopLayer R0603                    506.535       1549.998      180      "1 kohm, 50 V, 0603 [1608 Metric], 63 mW,  1%, MC Series"                                       
R102       10k                                  TopLayer R0603                    794.000       1022.000      90       "SMD Chip Resistor, Thick Film, 10 kohm, 50 V, 0603 [1608 Metric], 63 mW,  1%, MC Series"